MM - Star Slider / Star Talon / Talon Sliding Door Locks

Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments

MM - Star Slider / Star Talon / Talon Sliding Door Locks

Rugged construction, corrosion-resistant materials, and attractive designs make these locks desirable for use in top-of-the-line marine environment applications. Various accessory handle, anti-rattle handle, self-adjusting door hook, and top-stop door-hold features equip them for quieter and more reliable use in rough seas.

  • All marine-grade construction , with attractive, highly polished finishes are suitable for upscale use
  • Positive-grip latch mechanisms keep doors closed under extreme conditions
  • Variable latch setback options accommodate various door designs
  • Multiple handle design options available to satisfy aesthetic and functional needs
  • Star-Lock capabilities feature three-axis keylock for enhanced security within the standard door thickness
  • Talon models, available with or without keylocking, accommodate wood, fiberglass, and aluminum extrusion doors ranging from 20.5 mm to 38 mm (0.81" to 1.50") thick
  • Star Slider models are designed for stainless steel and aluminum extrusion doors ranging from 23 mm to 38 mm (0.91" to 1.50")
  • Optional top stop mechanism that holds door open, even in heavy seas, can also be adapted to electro-mechanical latching
  • Star Slider models available in Heavy Duty, Standard, and Flush Inside versions
  • Multiple Star Lock models can be ordered with master-key or one-key convenience
  • Talon models available in chrome, anodized aluminum, anodized black aluminum, and diamond brass finishes
  • Star Slider models available in a combination of stainless steel and bright chrome-plated brass finishes

Part number search

-   Use the filters to find the right part number for your project

You are viewing MM - Star Slider / Star Talon / Talon Sliding Door Locks

View as Grid List

12 Items

Set Descending Direction
  1. No more items to load
1ad0e0ada91a301e92e1de4a3b37d29953c170ab147f43400b351e188316063b 18.216.150.124
please type in at least 2 letters...
Loading...