CM - Cam Lock Latches

This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.

CM - Cam Lock Latches

Die-cast zinc housings in multiple lengths, matched with a wide range of cam styles, sizes, and offsets, offer a substantial range of installation and operating solutions for cam locking applications. Separate component ordering minimizes inventory investment while offering maximum flexibility for latch configuration and key coding.

  • Sealed models meet NEMA-4 and IP-66 water intrusion standards
  • Removable core option provides exceptional keycode flexibility
  • Uses same key codes as other Southco latch styles for convenience throughout an installation
  • Delivers smooth, consistent operation, with a noticeable detent to indicate positive engagement
  • Fulfills a range of access control requirements – with hand- tool-, or keylock-actuation
  • Available in clockwise and counterclockwise rotation for left- and right-hand doors
  • Sealed and non-sealed versions available for a variety of environmental conditions
  • Multiple key code and master key options provide versatility at point of installation
  • Multiple finish options and accessories provide a variety of aesthetic looks
  • Versatile mounting options suit application requirements
  • Standard cam rotation is 90 degrees, but 180 degrees option is also available
  • Latches can be shipped fully assembled for quicker, easier installation
  • Shutter, sealing washer and internal O-ring result in locks meeting the NEMA-4 and IP-66 water intrusion standards
  • On standard sizes maximum ultimate load on cam is 180 N (40 lbf)
  • On mini sizes maximum static load on cam is 160 N (35 lbf)
  • Standard size satisfies grip requirements ranging from 1.6 mm (.063") to 57.2 mm (2.25")
  • Mini size satisfies grips as little as 21.5 mm (.85") tall, with just 14.9 mm (.59") diameter flange exposure on the front panel, and as little as 16.4 mm (.65") cam protrusion from centerline
  • All models on the mini size accommodate panel thicknesses up to 7.5 mm (.30")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing CM - Cam Lock Latches

View as Grid List

4 Items

Set Descending Direction
  1. No more items to load
6abb79335e117a74a9b34c964d7e9046bfd423471e5db7e1e585fcc053568ef4 18.119.118.63
please type in at least 2 letters...
Loading...