E5 - Troller Removable Handle Latch

Get positive engagement for watertight sealing in gasketed marine applications with a latch that is quicker and easier to disengage than screw-mounted panels, yet leaves no handle to protrude on the exterior of the panel. Electropolished SS handle and trim matches the aesthetics of other Southco One Look-One Latch hardware.
E5 - Troller Removable Handle Latch

Features and Benefits

Marine-grade construction and sealed design provide durable watertight performance. Removable handle design is ideal for engine compartments, other enclosures, and screw-mounted access panels because it offers easy access, yet presents a near-flush exterior surface when closed.
  • CF-8M (the cast equivalent of 316 SS) and 304 SS construction with nylon roller delivers corrosion-resistant performance for marine applications
  • Roller-style keeper engages cam smoothly and draws panel firmly into a fully closed position
  • Ramped cam edges position the cam on the roller for a snug fit and vibration resistance
  • Removable push-button T-handle locks in place with a detent ball to provide ample grip for easy operation and disengages easily to provide a near-flush exterior surface and to function as a key for restricting access only to authorized personnel
  • Ability to disengage latch from inside provides safety backup to anyone accidentally caught inside an enclosure
  • Installs quickly and easily in a single round hole

Available Options

  • Available with beveled edge or straight edge guide ring
  • Push-button removable T-handle is sold separately

Standards and Specifications

  • Maximum static load: 160 N (3.6 lbs.)
  • T-handle pull-out force: 2200 N (495 lbs)
  • Accommodates panel thicknesses from 0.5" to 0.75" (12.7 mm to 19.05 mm)

You are viewing E5 - Troller Removable Handle Latch

View as Grid List

2 Items

per page
Set Descending Direction
View as Grid List

2 Items

per page
Set Descending Direction