LA-5CT3000
LOCKWELL® Pin, Single Ball Detent - Precision, T-Handle, 7.9 mm Shank Dia., 76.2 mm Grip, Stainless Steel, NULL
Material | Stainless Steel |
---|---|
Grip Length | 76.20 |
Actuation | Single Ball Detent - Precision |
Handle Style | T-Handle |
Length | 76.20 |
Shank Diameter | 7.9 mm (0.313 in) |
Class | LA/LJ - LOCKWELL® Aerospace/Military Detent Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review