LA-4CW4000

LOCKWELL® Pin, Single Ball Detent - Precision, Ring Handle w Shoulder, 6.350 mm Shank Dia., 101.6 mm Grip, Stainless Steel, NULL

Request a Quote
Specifications
Material Stainless Steel
Grip Length 101.60
Actuation Single Ball Detent - Precision
Handle Style Ring Handle w Shoulder
Length 101.60
Shank Diameter 6.4 mm (0.25 in)
Class LA/LJ - LOCKWELL® Aerospace/Military Detent Pins

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:LOCKWELL® Pin, Single Ball Detent - Precision, Ring Handle w Shoulder, 6.350 mm Shank Dia., 101.6 mm Grip, Stainless Steel, NULL