K3-0100-52

Link Lock Draw Latch, Small Size, Keeper, Stainless Steel, Natural

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Natural
Size Series Small Size
Type Latch
Class K2/K3/K4/K5 - Rotary Draw Latches

High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.