R6 - Concealed Hinges
These roller-style hinges complement the aesthetic advantages of concealed mounting with a variety of mounting positions, door orientations, and door stay capabilities. They hold doors open without secondary mechanical support, allowing them to double as horizontal trays in the open position.

Features and Benefits
- Fully concealed mounting design helps to provide a clean, sealed-seam look when panel is closed
- Three different styles provide various ranges of motion for opening and/or positioning doors (180º, 90º, and 78º)
- Door-stay capability eliminates need for extra components to hold doors open and provide the convenience of hands-free access to equipment compartments for service and maintenance.
- Fit both vertically oriented and horizontally oriented applications (including pull-up or pull-down lids and doors)
Available Options
- Available in two material types: zinc-plated steel, or stainless steel material for corrosion-resistant applications
- Choice of three opening options: door-stay, 90º, and 180º
Standards and Specifications
- Operating temperature range: -40º C (-40º F) to 85º C (185º F)
Features and Benefits
- Fully concealed mounting design helps to provide a clean, sealed-seam look when panel is closed
- Three different styles provide various ranges of motion for opening and/or positioning doors (180º, 90º, and 78º)
- Door-stay capability eliminates need for extra components to hold doors open and provide the convenience of hands-free access to equipment compartments for service and maintenance.
- Fit both vertically oriented and horizontally oriented applications (including pull-up or pull-down lids and doors)
Available Options
- Available in two material types: zinc-plated steel, or stainless steel material for corrosion-resistant applications
- Choice of three opening options: door-stay, 90º, and 180º
Standards and Specifications
- Operating temperature range: -40º C (-40º F) to 85º C (185º F)
People often search by: