GA-007-82V-M030

Gasket, Clip-On Profile, Vented, EPDM Sponge Rubber, Black, 3m Length

Request a Quote
Specifications
Vented Yes
Underwriters Laboratory (UL) Rating JMLU2, UL 94-HB
Material EPDM
Finish Natural
Color/Appearance Black
Installation Clip-on
Class GA - Gaskets

Southco provides one-stop shopping convenience for enclosure manufacturers needing access hardware and gaskets to provide environmental sealing or minimize rattle. Multiple gasket configuration options provide good compression characteristics, seal out dust/moisture, dampen rattle due to vibration, and compensate for surface contour irregularities.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.