The store will not work correctly in the case when cookies are disabled.
NY/CC - NYLATCH Cable Clamps
Features and Benefits
- Create loop and install easily with a simple push on the plunger
- Pull on plunger to release cable and re-use clamp
- Accommodate panel thicknesses from .36 mm (.014") to 5.1 mm (.201")
- Multi-hole design accommodates wire bundles, tubing, etc. from 6.4 mm (.25") to 38.1 mm (1.5") in diameter
- Ideal for blind hole mounting
Features and Benefits
- Create loop and install easily with a simple push on the plunger
- Pull on plunger to release cable and re-use clamp
- Accommodate panel thicknesses from .36 mm (.014") to 5.1 mm (.201")
- Multi-hole design accommodates wire bundles, tubing, etc. from 6.4 mm (.25") to 38.1 mm (1.5") in diameter
- Ideal for blind hole mounting
You are viewing NY/CC - NYLATCH Cable Clamps
We can't find products matching the selection.