CN - Keying and Receptacle Alignment Modules
These robust modules satisfy requirements of the AdvancedTCA® Base Specification for telecom applications – including the drop test – without additional support components. And multiple keying configurations provide any plug-in circuit board application with the ability to limit connections to only appropriately keyed boards.

These matched keying and receptacle modules are designed to ensure accurate alignment and to limit mating capabilities to the appropriate matched plug-in boards. They are both a durable and affordable alternative for fulfilling industry standards or simply assuring compatible board use in modular applications.
- Robust construction passes PICMG drop test standards without added reinforcement
- Die-cast zinc bodies and hardened steel pins include a nickel-plated finish to comply with RoHS standards
- Flat-sided pins can be specified to be positioned in 45 degree increments to control keying options
- Part of Southco's global one-stop-shopping solution for complete AdvancedTCA® access and mounting hardware
- Modules are available for front board, backplane, midplane, and rear transition module applications
- 64 unique pin configurations are available to maximize customization opportunities
- Satisfy the requirements of the AdvancedTCA® Base Specification – PICMG 3.0 R2.0
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectYou are viewing CN - Keying and Receptacle Alignment Modules
-
-
- No more items to load