E5-4-053-181
Quarter-Turn Cam Latch, 8 mm Square, 18mm (.71 in) Grip, Sealed, Nylon, Black
| Material | Nylon |
|---|---|
| Color/Appearance | Black |
| Access Restriction | Tool |
| Sealed | Yes |
| Grip Type | Fixed |
| Head Style | 8 mm Square |
| Series | 20.1 mm Size |
| Grip - Minimum (mm) | 18.00 |
| Grip - Maximum (mm) | 20.00 |
| Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle