E5-32-1327-UU1
Quarter-Turn Cam Latch, Bellcore 216, Without Cam, Sealed, 316 Stainless Steel, Passivated
Material | 316 Stainless Steel |
---|---|
Finish | Passivated |
Access Restriction | Tool |
Sealed | Yes |
Head Style | Bellcore 216 |
Series | Detent |
Actuator Type | Cylinder Lock |
Compliance Specification | Fire - EN45545 |
Latching Points | Single or Three - Point |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review