E5-32-0527-UU1

Quarter-Turn Cam Latch, 8 mm Square, Without Cam, Sealed, 316 Stainless Steel, Passivated

Request a Quote
Specifications
Material 316 Stainless Steel
Finish Passivated
Access Restriction Tool
Sealed Yes
Head Style 8 mm Square
Series Detent
Compliance Specification Fire - EN45545
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, 8 mm Square, Without Cam, Sealed, 316 Stainless Steel, Passivated