AV – Vertically Articulating Dual Extension Arm (W Series)

Southco’s Vertically Articulating Dual Extension Arm (W Series) provides integrated positioning technology that enables the arm to function efficiently in applications that require extended length to maximize reach. The height adjustable W Series withstands touch forces, vibration and heavy loading and delivers easy, one-handed positioning.

AV – Vertically Articulating Dual Extension Arm (W Series)

Features and Benefits

The W Series features a height adjustable, dual arm that extends length and increases range of motion. 
  • Vertically articulating functionality adjusts to user height
  • Extended length, dual swing arm assembly maximizes reach
  • Integrated positioning technology allows for controlled operating efforts
  • Reliable service, eliminating the need for constant adjustment or maintenance
  • Clean appearance with integrated wire management covers
  • Minimal installation time and long cycle life
  • Accommodates displays up to 10 kg 

Available Options

  • Two different colors (also customizable)
  • Locking options with push button release

Standards and Specifications

  • Optimal weight range 1 kg (2.2 lb) to 10 kg (22 lb)
  • VESA MIS-D, 100, C compliant

You are viewing AV – Vertically Articulating Dual Extension Arm (W Series)

View as Grid List

Items 1-40 of 48

Page
per page
Set Descending Direction
View as Grid List

Items 1-40 of 48

Page
per page
Set Descending Direction