NY/CC - NYLATCH Cable Clamps

Southco’s DZUS<sup>®</sup> NY-CC Plungers are designed to be used with   the NY-WG Grommet range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available.  The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.

NY/CC - NYLATCH Cable Clamps
  • Create loop and install easily with a simple push on the plunger
  • Pull on plunger to release cable and re-use clamp
  • Accommodate panel thicknesses from .36 mm (.014") to 5.1 mm (.201")
  • Multi-hole design accommodates wire bundles, tubing, etc. from 6.4 mm (.25") to 38.1 mm (1.5") in diameter
  • Ideal for blind hole mounting

Part number search

-   Use the filters to find the right part number for your project

You are viewing NY/CC - NYLATCH Cable Clamps

We can't find products matching the selection.
17fa6f61085869b3f605d62db150b696c40a45cc371f0922ab601c368b5463ea 18.191.232.50
please type in at least 2 letters...
Loading...