The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 35, Wing
D4AW35T15DSS18PSNA
DZUS® Quarter-Turn Stud, Size 35, Wing
Specifications
Size Series
Size 3.5
Type
Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
2351-W20-15D18S-PAS
Mil-Spec
MIL-F-5591C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
200
2025-01-21
info@biscoind.com
1.800.323.1232
f49a2ac0550c68f353b1235b7c40fca68173047e02057417b7dc416eb92ea295
18.225.234.226
please type in at least 2 letters...