D4-S3-200SSNA
DZUS® Quarter-Turn Receptacle, Size 3
Receptacle Type | S-Spring |
---|---|
Size Series | Size 3 |
Type | Receptacle |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 1219-3200-SS |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review