The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 35, Slotted Flush
D4-F35T18NA
DZUS® Quarter-Turn Stud, Size 35, Slotted Flush
Specifications
Head Style
Slotted Flush
Size Series
Size 3.5
Type
Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
2356-20-18-Z3CT
Mil-Spec
MIL-F-5591C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
ca6bf57a713a3ac5d732f57121abbc6d424a5138e857c1641824ecd9d67407fd
13.59.19.173
please type in at least 2 letters...