D4-BJR3-55SSNA
DZUS® Quarter-Turn Stud, Size 3, Bail Handle
Head Style | Bail Handle |
---|---|
Size Series | Size 3 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 122J-R355-SS |
Write Your Own Review
Head Style | Bail Handle |
---|---|
Size Series | Size 3 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 122J-R355-SS |