D4-AJ6-60HNA

DZUS® Quarter-Turn Stud, Size 65

Request a Quote
Specifications
Head Style Slotted Recess
Size Series Size 6
Type Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code 72,794.00
DFCI Number 121J-660-UNP
5d7d1d96f1a79fb0ee92d37307b328e111ce85bc39e644cf256040a38cf812f2 3.145.68.184
please type in at least 2 letters...
Loading...