D4-A5T17CBYNA
DZUS® Quarter-Turn Stud, Size 5
Size Series | Size 5 |
---|---|
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 2501-20-17-C3Y |
Mil-Spec | MIL-F-5591C |
Write Your Own Review
Size Series | Size 5 |
---|---|
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 2501-20-17-C3Y |
Mil-Spec | MIL-F-5591C |