The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
2.50
Receptacle Style
Snap-In
Class
D3 - DZUS® PANEX Quarter-Turn Fasteners
DFCI Number
1633-4200-Z3CT
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1350
2024-07-25
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
699
2024-07-19
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
73
2024-07-22
info@hardwarespecialty.com
1.508.481.8622