CR-64-0258-50

CR Rod Assembly Rod

Request a Quote
Specifications
Material Aluminum Alloy
Finish Natural
Actuator Type Cylinder Lock
Latching Points Single or Three - Point
Class CR - Outdoor Multi-Point Compression Latch

There's no compromise of style, performance, or security with this affordable multi-point latching system designed especially for gasket-sealed outdoor applications. A low-profile handle, installation flexibility, and adjustable fit provide an attractive look and reliable performance for a variety of telecom, electronics, and industrial enclosures.

Write Your Own Review
You're reviewing:CR Rod Assembly Rod

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.