R4-75-42-201-10
Rotary Push-to-Close Latch, Medium Size, In-Line Lever, M6 Thread, Steel, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Stage | Two Stage |
Mounting Hole | M6 Thread |
Operation | In-Line |
Actuator Type | Cylinder Lock |
Size Series | Medium Size |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
Write Your Own Review