AV - Vertically Articulating Tilt, Swivel, Swing and Dual Extension Monitor Mounts (C, V & W Series) Southco’s Dynamic Mounting (C Series), Vertically Articulating Tilt, Swivel and Swing V Series), and Vertically Articulating Dual Extension (W Series) arms provide integrated positioning technology that enables them to function efficiently in applications requiring robust, stable solutions that withstand touch forces, vibration and heavy loading. These height adjustable arms feature constant-torque, user-friendly positioning that provides full tilt, swivel and swing out adjustments and extended length to maximize reach.
Features and Benefits Available Options Standards and Specifications
Features and Benefits The C, V and W Series feature height adjustable, single arm and dual arm designs that offer flexible mounting options.
Vertically articulating functionality adjusts to user height
Extended length, dual swing arm assembly maximizes reach
Height adjustable, high weight capability to support heavy monitors
Integrated positioning technology allows for controlled operating efforts
Reliable service eliminating the need for constant adjustment or maintenance
Clean appearance with integrated wire management covers
Minimal installation time and long cycle life
Accommodates displays up to 10 kg
Available Options
Two different colors (also customizable)
Multiple mounting options (also customizable)
Customizable operating effort
Locking options with push button release
Standards and Specifications
Optimal weight range 1 kg (2.2 lb) to 13 kg (28 lb)
VESA MIS-D, 100, C compliant
Features and Benefits Features and Benefits The C, V and W Series feature height adjustable, single arm and dual arm designs that offer flexible mounting options.
Vertically articulating functionality adjusts to user height
Extended length, dual swing arm assembly maximizes reach
Height adjustable, high weight capability to support heavy monitors
Integrated positioning technology allows for controlled operating efforts
Reliable service eliminating the need for constant adjustment or maintenance
Clean appearance with integrated wire management covers
Minimal installation time and long cycle life
Accommodates displays up to 10 kg
Available Options Available Options
Two different colors (also customizable)
Multiple mounting options (also customizable)
Customizable operating effort
Locking options with push button release
Standards and Specifications Standards and Specifications
Optimal weight range 1 kg (2.2 lb) to 13 kg (28 lb)
VESA MIS-D, 100, C compliant
You are viewing AV - Vertically Articulating Tilt, Swivel, Swing and Dual Extension Monitor Mounts (C, V & W Series)