AC-20-311-30
Actuator, Single or Multi Point, With Cable Bracket, Paddle, Pull-to-open, Locking, Reversible R001 (Keys Not Included)
Access Restriction | Key Locking |
---|---|
Locking Option | Locking, Reversible R001 (Keys Not Included) |
Installation | With Mounting Studs |
Actuator Type | Paddle, Pull-to-open |
Handle Finish | Chrome |
Actuation Style | Single or Multi Point, With Cable Bracket |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
Write Your Own Review