A5-F51-LLLLA-21-77

Multi-point Rod , Offset Plate with Roller End Type

Request a Quote
Specifications
Material Steel
Finish Zinc Nickel
Adapter Type Compatible with Medium 62 Latches
Rod Type Offset Plate with Roller End
Compliance Specification GR 487
Class A5 - Flat Rod Multi-Point Latching Systems

A5 Flat Rod Multi-Point Systems offer increased strength when controlling multiple latching points from a single point of operation. When installed within an enclosure, the added latching points at the extreme edges of door panels provide increased security and strength, eliminating pry points, flexing and rattle.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.