R4-30-41-501-10

Rotary Push-to-Close Latch, Large Size, Two Stage, Bottom Trigger, 1/4-20 Thread, Steel, Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Stage Two Stage
Mounting Hole 1/4-20 Thread
Installation Rivet / Screw
Operation In-Line
Size Series Large Size
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.