R4-10-10-301-20
Rotary Push-to-Close Latch, Small Size, Single Stage, 2-Point Lever, 7.2 mm Through Hole, Stainless Steel, Passivate
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Color/Appearance | Bright |
| Stage | Single Stage |
| Mounting Hole | 7.2 mm Thru |
| Installation | Rivet / Screw |
| Actuation | Right Hand |
| Operation | 2-Point |
| Size Series | Small Size |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop