R4-05-20-4EK1-20

Electronic Rotary Push-to-Close, Pull-to-Open Latch, Sealed, Plastic and Stainless Steel, Thru Holes, 12 Volts, without Connector

Request a Quote
Specifications
Color/Appearance Bright
Class R4-EM - Electronic Rotary Latches

Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.