P2-421-22
Flush Pull, 1.4 - 1.8 mm (.055 - .070 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black...
| Material | ABS Plastic |
|---|---|
| Color/Appearance | Black |
| Access Restriction | Key Locking |
| Locking Option | CH 751 Key (2 Keys Included) |
| Installation | Snap-in |
| Min. Outer Panel Thickness (mm) | 1.40 |
| Max Outer Panel Thickness (mm) | 1.80 |
| Rotation | Type B - Turn Counter-Clockwise to Latch |
| Size Series | Lockable |
| UL List | UL94-V0 |
| Class | P2 - Flush Pull Lockable and Nonlockable Versions |
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.