MP-02-103-514
Novibra Push-to-Close Latch, Type 2 (For Doors), Plastic, Black Body, Chrome Cup, Diamond Brass Handle
| Material | Plastic |
|---|---|
| Access Restriction | No Restriction |
| Sealed | No |
| Installation | Thread-in |
| Grip - Minimum (mm) | 3.00 |
| Grip - Maximum (mm) | 22.00 |
| Operation | Right Hand Out |
| Handle Style | Type 2 (For Doors) |
| Body Finish | Black |
| Handle Finish | Diamond Brass |
| Cup Finish | Chrome |
| Class | MP - Novibra Panel Latches |
Choose push-to-close, twist-to-open convenience in an elegant design that actually enhances performance. An anti-vibration feature keeps enclosures quiet, despite normal vibrations. This highly designed latch is offered in two different mechanisms, and multiple finishes, for door and for drawer applications.