MC-90-407-21-10
Entry Door Keeper (Striker), With Dustbin, 7mm (.28 in) Offset, Right Hand Out or Left Hand In, Brass, Chrome Plated
| Operation | Right Hand Out or Left Hand In |
|---|---|
| Striker Style | With Dustbin |
| Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review