LJ-12CW7000
LOCKWELL® Pin, Two Ball Detent - Precision, Ring Handle w Shoulder, 19.010 mm Shank Dia., 177.8 mm Grip, Stainless Steel, Passivated
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Grip Length | 177.80 |
| Actuation | Two Ball Detent - Precision |
| Handle Style | Ring Handle w Shoulder |
| Length | 177.80 |
| Shank Diameter | 19.1 mm (0.75 in) |
| Class | LA/LJ - LOCKWELL® Aerospace/Military Detent Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review