LG-4CT2500

LOCKWELL® Pin, Single Acting, T-Handle, 6.350 mm Shank Dia., 63.5 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Grip Length 63.50
Actuation Single Acting
Handle Style T-Handle
Length 63.50
Shank Diameter 6.4 mm (0.25 in)
Class LG/LM – LOCKWELL® Quick Release Pins

These precision-made single-acting pins provide quick, easy, positive engagement for applications requiring frequent, repetitive use. Detent balls at end of pin fit snugly against mating surface for vibration-resistant performance. Pushbutton actuation lets balls retract into pin, allowing for easy insertion or removal.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.