E5-1-031-030
Quarter-Turn Cam Latch, 8 mm Triangle Recess, 4mm (.16 in) Grip, Not Sealed, Zinc Alloy, Chrome Plated, Bright
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Sealed | No |
| Grip Type | Fixed |
| Series | 20.1 mm Size, Low Profile |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 6.00 |
| Grip - Minimum (mm) | 4.00 |
| Grip - Maximum (mm) | 6.00 |
| Profile | Low Profile |
| Compliance Specification | Fire - EN45545 |
| Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle