D9-52-3301-K
DZUS® Tech Line, Flare-in, 8.3 mm Fastened Stud Projection, 0.9mm Min. Outer Panel, No Recess, Bright Knob, Bulk Packaged
| Color/Appearance | Bright |
|---|---|
| Head Style | No Recess |
| Installation | Flare-in |
| Series | D9-52 |
| Min. Outer Panel Thickness (mm) | 0.90 |
| Packaging | Bulk Packaged |
| Type | Stud Assembly |
| Class | D9 - DZUS® Tech Line Quarter-Turn Fasteners |
| Fastened Stud Projection (mm) | 8.30 |
| Unfastened Stud Projection (mm) | 4.60 |
The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access. The DZUS® D9 Tech Line Quarter-Turn Fastener features a captive, spring-loaded design and tool-free operation that prevents over tightening.