D9-47-2301-K-T
DZUS® Tech Line, Surface Mount Technology, 7.450 mm Fastened Stud Projection, 1.6 mm Min. Outer Panel, Bright Knob, Tray Package
| Color/Appearance | Bright |
|---|---|
| Head Style | No Recess |
| Installation | Surface Mount Technology |
| Series | D9-47 |
| Min. Outer Panel Thickness (mm) | 1.60 |
| Packaging | Tray Package |
| Type | Stud Assembly |
| Class | D9 - DZUS® Tech Line Quarter-Turn Fasteners |
| Fastened Stud Projection (mm) | 7.45 |
| Unfastened Stud Projection (mm) | 3.80 |
The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access. The DZUS® D9 Tech Line Quarter-Turn Fastener features a captive, spring-loaded design and tool-free operation that prevents over tightening.