D8-314-312-170

DZUS® Quarter-Turn Stud, Size 4, Wing, Steel, Chrome Plated

Request a Quote
Specifications
Material Steel
Finish Chrome Plated
Head Style Wing
Size Series Size 4
Stud Diameter 4 mm (0.16 in)
Stud Length (L) 12.00
Length 12.00
Shank Diameter 4 mm (0.156 in)
Type Stud
Class D8 - DZUS® PANEX Quarter-Turn Fasteners

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.