AV-D30-15A103-50

Monitor Mount, Tilt & Swivel, Single Arm, Aluminum Alloy, Powder Coat, Black

Request a Quote
Specifications
Max Display Load 7.00
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance Black
Locking Option Non-Locking
Display Motion Tilt & Swivel, Single Arm
Mounting Style Wall Mount, Front Fastened
Series AV-D30
Tilt Torque - Forward (Nm) 6.00
Tilt Torque - Reverse (Nm) 8.60
Length 150.00
Class AV - Tilt, Swivel and Swing Monitor Mounts (A Series)

Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.