AC-15-111-11
Actuator, Single Point, Direct Pull, Large Handle, Surface Mount, Locking, Reversible R001 (Keys Not Included), Nylon, Black
| Material | Nylon |
|---|---|
| Access Restriction | Key Locking |
| Locking Option | Locking, Reversible R001 (Keys Not Included) |
| Mounting Hole | M6 Thread |
| Actuator Type | Large Handle, Surface Mount |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Actuation Style | Single Point, Direct Pull |
| Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.