91-512-25

Under-center Draw Latch Medium Size, Stainless Steel, Powder Coat

Request a Quote
Specifications
Material Stainless Steel
Finish Powder Coat
Color/Appearance Black
Access Restriction No Restriction
Mounting Style Concealed Mount
Size Series Medium Size
Class 91 - Under-Center Series Latches

Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications

Write Your Own Review
You're reviewing:Under-center Draw Latch Medium Size, Stainless Steel, Powder Coat

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.