85-P-480-16
DZUS® Lion Quarter-Turn Stud, Large Size, Phillips Recess, Steel Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Head Style | Phillips Recess |
| Size Series | Large Size 85 |
| Stud Length (F) | 23.50 |
| Stud Length (L) | 18.80 |
| Stud Length (U) | 14.90 |
| Length | 23.50 |
| Type | Stud |
| Class | 81/82/85 - DZUS® Lion Quarter-Turn Fasteners |
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.