82-T-160-16

DZUS® Lion Quarter-Turn Stud, Medium Size, Tamper-Resistant Head, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Head Style Tamper-Resistant Head
Size Series Medium Size 82
Stud Length (L) 7.80
Length 7.80
Type Stud
Class 81/82/85 - DZUS® Lion Quarter-Turn Fasteners

The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Lion Quarter-Turn Stud, Medium Size, Tamper-Resistant Head, Steel Zinc Plate, Bright chromate