68 - T-Handle & Bail Handle Latches
Provide the larger size, more convenient grip, and larger frame offset dimensions needed for easy latch operation in industrial environments. Large handles enhance grip, even with gloved hand. 90o rotation provides quick, easy access. All mounting hardware is internal, for a cleaner external look
![68 - T-Handle & Bail Handle Latches 68 - T-Handle & Bail Handle Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/68-T-Handle-and-Bail-Handle-Latches-968x432.jpg)
The sleek, polished look of these oversized latch handles provides stylish looks, with convenient grip and performance, for most enclosure applications.
- Mounting hardware is located on inside of panel, for cleaner front panel look
- Same model provides clockwise and counter-clockwise operation for right-handed or left handed operation
- Adaptable to single- or three-point latching
- Straight and offset pawl options provide a wide range of grip options
- Inside actuation available
- Available in multiple finishes