56-121-2-014
Spring Loaded Plunger, Flare-in, Miniature Size, With hold-open feature, Steel, Green Knob
| Material | Steel |
|---|---|
| Color/Appearance | Green |
| Knob Style | Prism |
| Knob Material | Plastic |
| Installation | Flare-in, thick panel |
| Size Series | Miniature Size |
| Hold Open Feature | With hold-open feature |
| Class | 56 - Spring-Loaded Plungers |
Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.