47-99-436-20

Captive Screw, M5 X 0.8, Press-in, 4 mm Hex Recess, Knurled Bright Knob

Request a Quote
Specifications
Material Stainless Steel
Color/Appearance Bright
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type M5 X 0.8
Head Style 4 mm Hex Recess
Installation Press-in
Min. Outer Panel Thickness (mm) 0.90
Fastened Screw Projection (mm) 7.20
Unfastened Screw Projection (mm) 2.30
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.