47-91-281-44-005
Captive Screw, Press-in, Phillips/Slot Combination, Knurled Terra Cotta Knob
| Material | Steel |
|---|---|
| Color/Appearance | Terra Cotta |
| Knob Style | Knurled |
| Head Style | Phillips/Slot Combination |
| Installation | Press-in |
| Min. Outer Panel Thickness (mm) | 0.90 |
| Fastened Screw Projection (mm) | 6.90 |
| Unfastened Screw Projection (mm) | 2.10 |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.