47-82-542-62
Captive Screw, M5 X 0.8, Flare-in, TORX®, Knurled Black Knob
| Material | Steel |
|---|---|
| Color/Appearance | Black |
| Knob Style | Knurled |
| Knob Material | Aluminum Alloy |
| Thread or Hole Type | M5 X 0.8 |
| Head Style | TORX® |
| Installation | Flare-in |
| Recess Size | T25 TORX® |
| Series | Restricted Access |
| Min. Outer Panel Thickness (mm) | 1.50 |
| Max Outer Panel Thickness (mm) | 3.20 |
| Fastened Screw Projection (mm) | 8.90 |
| Unfastened Screw Projection (mm) | 4.10 |
| Packaging | Bulk Packaged |
| Flange Length | 1.80 |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.