47-82-524-54
Captive Screw, M5 X 0.8, Flare-in, Phillips Recess, Knurled Black Knob
Material | Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Knob Style | Knurled |
Knob Material | Aluminum Alloy |
Thread or Hole Type | M5 X 0.8 |
Head Style | Phillips Recess |
Installation | Flare-in |
Recess Size | Phillips Recess #2 |
Series | Styled Knob |
Min. Outer Panel Thickness (mm) | 3.20 |
Max Outer Panel Thickness (mm) | 4.80 |
Fastened Screw Projection (mm) | 11.10 |
Unfastened Screw Projection (mm) | 6.00 |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review